text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Mounting Hole Type
Mounting Hole Type

Describes the style of holes or openings used to either mount a device or mount to a device.

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Material
Material

Indicates the primary material(s) used to construct a product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Frame
Frame

Describes characteristics of a device's frame that make it more suited for specific applications.

Conductor Size
Conductor Size

The Physical Dimension of Current Carrying Member of the Cable

Termination Style
Termination Style

The style of connection used for electrical termination between two devices.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Cable Pathways

Cable pathways and cable routing by Legrand are designed to adapt to each twist and turn cables must make, providing exceptional cable pathway solutions.

43 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2