Menu
Search
Menu
Mighty Mo Fiber Raceway, Slotted Duct, 2" x 2", yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Straight Duct
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Noryl
Dimensions
Height (US): 2"
Length (US): 6' 3-3/8"
Width (US): 2.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant