Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Cable Fence, 6", Dove Gray, 10PK, TR Style
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Dove Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 8 mm
Depth (US): .19"
Height (Metric): 154 mm
Height (US): 6.00"
Width (Metric): 70 mm
Width (US): 2.63"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.