POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Tubular Runway, 24", Black, 9' 8.50"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Width (Metric): 305 mm
Width (US): 12.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.