NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Transition Pan, Stringer, 7.5"W x 2"H x 4.63"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 118 mm
Depth (US): 4.63"
Height (Metric): 51 mm
Height (US): 2.00"
Width (Metric): 191 mm
Width (US): 7.50"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant