NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Telco Style Tubular Runway, 24", Black, 9', 8.50"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Width (Metric): 610 mm
Width (US): 24.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources