Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Universal Style Tubular Runway, 6"W, black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Width (Metric): 152 mm
Width (US): 6.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.