COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
New Construction Slides
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Size: Deep
Type: New construction, slides
Duty: Heavy Duty
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 111
CSA Standard: Yes
UN SPSC: 39121308
Dimensions
Depth (US): 2.0"
Volume: 21 cu.in.
Technical Information
Material: Steel
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 94ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;