COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Manual Controller
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Number Of Poles: 3-way
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.23 14
CSA Standard: Yes
UL Listing No: 508
UL Standard: Yes
UN SPSC: 39121512
Dimensions
Depth (US): 1.80"
Height (US): 5.75"
Width (US): 4.50"
Technical Information
Amps: 30A
Volts: 600VAC
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant