5
Browse 1,171 results for
"supports"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Connector
A Device that Establishes a Connection Between Two or More Units.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Is the Device Prewired?
Denotes whether a product comes prewired for quicker installation.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Installation Location
Where a Device is or is to be Installed
Load
The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Frequency Range
Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.
Availability
Product is available to buy on Legrand.us
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Conductor Size
The Physical Dimension of Current Carrying Member of the Cable
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of Knockouts
How many knockouts are there in the product
Number of Ways
The Number of Connections the Unit can Provide
Number of Holes
The Number of Hollows or Holes Provided in the item for Mounting/Fixing
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Load Capacity
The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Handle Type
The Type/Shape of the Part that is Designed to be Held or Operated with the Hand
Impedance
A Material's Opposition to the Flow of Electric Current
Wire Gauge
Measuring and Indicating a Quantity of Wire
Conductor Material
The Material of Current Carrying Member of the Cable
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Number of Connections
The number of connections a product is able to make to other devices.
Cable Diameter Range
The range of cable diameters that the grip can accommodate, ensuring a proper fit.
Mesh Length
The overall length of a grip's mesh portion, which provides strength and protection to the cable.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Rack Depth
Refers to the depth of a rack that is usable to support rackmount equipment.
Antenna Pattern
Captures the directional representation of how radio waves are sent and received by the antenna.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Screw Size
The physical dimensions, proportions, magnitude, or extent of a screw.
Eye Style
The design of the loop or eye at the end of a grip, used for attachment to hooks or other equipment.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Conductor Stranding
Indicates the configuration of wires used for electrical conduction. Solid conductors provide greater current capacity and increased durability, while stranded conductors provide greater flexibility.
Device Front Face Size
Describes the general proportions of a product's front face relative to the overall device.
Indicator
Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.
Approximate Break Strength
The estimated force at which the mesh grip will fail, indicating the maximum load it can safely handle.
Termination Style
The style of connection used for electrical termination between two devices.
Antenna Type
Refers to the design or style of antenna used within a device, which can impact signal direction, range, and performance in wireless communication.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Working Load
The maximum load that can be routinely applied to a component in straight tension.
Rack Internal Width
Refers to the overall width of usable space within a rack.
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Cubic Capacity
The cubic volume of the area within a product.
Mesh Type
The style or pattern of mesh used in a grip, which can affect the flexibility, strength, and type of strain relief provided.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Device Interface
Refers to the type and/or specification of connectors used by a device to establish a connection with other devices or systems for data transfer.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Box Shape
The geometric form of the electrical box, such as square, rectangular, or round.
Stud Size
The physical dimensions or proportions of the ring terminal or cable/wire lug.
Material
Indicates the primary material(s) used to construct a product.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Publishing Date Range
Date article, blog, or press release was published.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Find comprehensive Wattstopper resources and support here. Explore user guides, installation instructions, CAD Drawings, and more to optimize your Wattstopper lighting controls.
Have a question? Want to get in contact with a Legrand customer service representative? Email or contact our customer support desk. Contact us today!
Download a wide variety of distributor marketing support from Legrand. Find ads, email templates, sample copy and more for our top products.
Easily manage, adjust and optimize your lighting control system. View Wattstopper lighting system services.
Get installation support and more, with our robust library of how-to videos, installation instructions and FAQs for the adorne and radiant Collections.
Get installation support and more, with our robust library of how-to videos, installation instructions and FAQs for the adorne and radiant Collections.
Find answers to the most frequently asked questions about Smart Lighting from the radiant Collection.
Legrand, North & Central America and its Eliot Program are showcasing Wattstopper Connected Services at LIGHTFAIR International 2017 in Booth # 1841. The Connected Services suite securely connects to a Digital Lighting Management (DLM) system via a dedicated modem, providing remote diagnostics and instant technical support to offer the industry’s best startup, installation, and post-sales support experience.
Free-Standing containment integrates support for all materials typically supported by the building structure into one solution installed on the floor. This approach reduces the load on the building’s core and the shell, focusing support closer to where the equipment is installed.
Answers to questions related to order fulfillment, returns, refunds, and other online shopping inquiries.
Enhance resilient design through access to backup power and reduce light pollution.
Products that deliver power, light, and data access to a building can support a variety of sustainability goals – from energy savings, sustainability certifications for product selection, accessibility, to resilient site design. Legrand products and solutions support requirements for LEED V5 certification.
Access digital tool kits containing co-branded print ads, digital banners ads, co-branded email templates, hi-res photography and more.
Need assistance? Have questions about an On-Q product? Look no further, as our dedicated customer and technical support teams are readily available to lend a helping hand.
Pre-fabricated containment is a tailored approach that speeds up containment installation on site. Drawings or on-site measurements are used to create a custom solution with prefabricated panels that perfectly fit your layout.
Enjoy unsurpassed network performance within your data center or building network with fiber, copper, active networking solutions and more. Learn more.
Products and solutions that support enhanced energy efficiency and commissioning.
Get expert technical support for the Legrand OCP Power System, including troubleshooting, documentation, firmware downloads, and best practices to ensure reliable performance and compliance.
Sustainability information or certifications available that disclose a product’s environmental impact, recycled content, and low-emitting materials.
Promote positive occupant experiences with height adjustable furniture, acoustic dampening, high-quality lighting, and biophilic connections. Support accessibility through ADA-compliant products.
Get the network and server racks, wall mount cabinets and cable pathways you need. Designed and engineered with installation and efficiency in mind. Learn more.
Vantage has partnered with CoolAutomation for HVAC integration. View answers to frequently asked questions about the Vantage & CoolAutomation Integration.
Questions about Flex Raceway System, Express Kits, or GO Wireway? Connect to learn more about floor-based power and data raceways for commercial interiors.
Warranty information for Smart Lighting devices from the radiant Collection.
Browse Connectrac by Legrand brochures, sell sheets, cut sheets, installation guides and more. Learn more about floor-based power and data raceways.
Contact customer support, or browse FAQs, for help with your Smart Lighting system.
Racks and physical support brochures, white papers, sell sheets, videos, solution guides and data sheets. Download Legrand copper resources today!
Legrand donated Vantage lighting control solutions to provide more accessibility and freedom in customized R.I.S.E smart home for retired U.S. army captain.
Legrand is expanding its Nuvo and On-Q sales team serving customers across the US. with the addition of a dozen professional independent manufacturer representatives.
Legrand continues to show its proud support of those who serve our country by providing product donations and volunteering time to complete the latest Building Homes for Heroes® home gifted to a local injured veteran last week.