NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Wide Angle PIR Occupancy Sensor
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Refrigerator and Freezer Cases, Vending Machines, Aisleways
Type: Wide Angle Occupancy Sensor
Special Features: LED indicator
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
IR Range On Axis: 12 or 15 feet
Response Time: 30 secs, 1 min, 2 mins, 8 mins
Volts: 24VDC, 120/277VAC. 60 Hz
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Additional Information

MODELS

Product Number: FS-705, FS-C1, FS-C1-20, FS-C2, FS-C2-J, FS-C3, FS-C4, FS-C5, FS-C6