NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Selectable Mode Continuous Dimming Fixture Integrated Motion/Photo Sensor
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Parking Garage, Parking Facilities, Pedestrian Pathways, and Warehouses
Type: Low Profile Fixture Integrated Occupancy Sensor
Special Features: IP66, UL 244A and UL508 listed, FCC and CE certified
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Load: (FSP-212): @120 VAC 0-800W tungsten, ballast, LED driver; 1/6hp motor @277 VAC 0-1200W ballast, LED driver; 1/6hp motor @230/240V 0-500W ballast, LED driver
Volts: FSP-202D: 12-32VDC FSP-212D: 120/277VAC, 50/60Hz; 230–240V, 50/60Hz, Single Phase
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Additional Information

MODELS

Product Number: FSP-202D, FSP-212D
Lenses: FSP-L2, FSP-L2-B, FSP-L2-BR, FSP-L2-G, FSP-L3, FSP-L3-B, FSP-L3-BR, FSP-L3-G, FSP-L7, FSP-L7-B, FSP-L7-BR, FSP-L7-G
Optional Collars: FSP-C1-W, FSP-C1-B, FSP-C1-BR, FSP-C1-G, FSP-C2-W, FSP-C2-B, FSP-C2-BR, FSP-C2-G