COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
FSP-3X1 0-10V PIR Outdoor Bluetooth® Occupancy Sensor
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Street, Area, Warehouses, Gymnasiums, Distribution Centers, and High Bay Indoor Spaces
Type: Outdoor Occupancy Sensor
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
AC Voltage Input: FSP-301: 12-32 VDC
FSP-311: 120-277 VAC
FSP-321: 120-480 VAC
Load: FSP-301: N/A (see cutsheet for details)
FSP-311: 0-1200W (see cutsheet for details)
FSP-321: 0-1200W (see cutsheet for details)
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
MODELS

Product Numbers: FSP-301, FSP-311, FSP-321