NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
FSP-3x1B High/Low/Off PIR Outdoor Photo/Motion Sensor in IP66 Enclosure with Bluetooth®
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Parking Facilities, Pedestrian Pathways, Warehouses
Type: Low Profile Fixture Integrated Occupancy Sensor
Special Features: IP66, UL 244A and 508 rated
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Load: (FSP-311B, FSP-321B) @120VAC 0–800W tungsten, ballast, LED driver; 1/6hp motor @230-240V 0–300W ballast, LED driver @277VAC 0–1200W ballast, LED driver; 1/6hp motor @347/480V 0–1200W ballast, LED driver; 1/6hp motor (FSP321B only)
Volts: FSP-301B, 12–32VDC - FSP-311B, 120–277VAC (single phase); 50/60Hz - FSP-321B, 100–347VAC (single phase) or 208/230/480VAC (phase-to-phase); 50/60Hz
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Additional Information

MODELS

Product Number: FSP-301B, FSP-311B, FSP-321B