Occupancy and Vacancy Sensors
Occupancy and Vacancy Sensors maximize energy savings, ensuring that lights are turned off or to a lower level when spaces are unoccupied or adequate daylight exists. Sensor options include passive infrared, ultrasonic, and a combined dual technology of both passive infrared and ultrasonic. For applications from warehouses and parking garages to offices and classrooms, Wattstopper’s energy-efficient occupancy and vacancy sensors offer the ultimate convenience and security for commercial spaces.Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
Connector
A Device that Establishes a Connection Between Two or More Units.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Bracket
The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.
Availability
Product is available to buy on Legrand.us
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Sensitivity
The Minimum Input Which the Device can Sense and Produce the Output
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Cable Length
The Longest Dimension of Insulated Conductors
Wattage
amount of watts used
Connection TypeTooltip Title
Style or Type of Connection Used
Maximum Surge Current
A Short-Duration, high-Amperage Electric Current Wave that May Sweep Through an Electrical Network
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Warranty Type
The product warranty that accompanies the specific product.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Response Frequency
Frequency response is the quantitative measure of the output spectrum of a system or device in response to a stimulus, and is used to characterize the dynamics of the system. It is a measure of magnitude and phase of the output as a function of frequency, in comparison to the input.
Target Size
The Dimensional Specification of the Object Which is Set as a Target for the Sensor
Load
The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Ceiling Mount Sensor V4, WhiteLMDC-100 WattstopperThe LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA, w/Auto-On/ManBZ-150 WattstopperUniversal Voltage Power Pac.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High/Low PIR Fixture Mount Sensor Line VoltageFSP-211 WattstopperThe FSP-2x1 sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor, 24VDC, center mount 360°, 40 KhzDT-305 WattstopperCombines the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Wall Switch Occupancy Sensor, 120/277V, WhiteDSW-301-W WattstopperThe DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor 100 -347 VAC, center mount 360°DT-355 WattstopperWattstopper's low profile DT-355 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital PIR Ceiling Mount sensorLMPC-100 WattstopperThe LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz, 24VDC, 225mABZ-50 WattstopperProvides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Wall Switch Occupancy Sensor, WhitePW-301-W WattstopperThe PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dual Tech 2-Button Wall Mount Sensor w/Infrared, WhiteLMDW-102-W Wattstopper2-button Digital Dual Technology Wall Switch Occupancy Sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Corner Mount SensorLMDX-100 WattstopperThe LMDX-100 Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Lens Module for FSP-2xx Sensor 40 ft Mounting Height ModuleFSP-L7 WattstopperLenses for passive infrared fixture integrated occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Ceiling Occupancy Sensor 100-347VAC, Ceiling Mount 360°CI-355 WattstopperWattstopper's CI-355 passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Wall Switch Occupancy Sensor, 120/277V, WhiteWS-301-W WattstopperThe WS-301 Passive Infrared (PIR) Wall Switch Sensor turns lighting or fan loads on and off based on occupancy and ambient light level.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wireless Commissioning Tool for Fixture Mount SensorsFSIR-100 WattstopperThe FSIR-100 Wireless IR Configuration Tool is a handheld tool for remote configuration of IR-enabled fixture integrated sensors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Ultrasonic Ceiling Mount Sensor, 1000 sq ftLMUC-100-2 WattstopperThe LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High Bay Control Module, 24VDC w/mtg boxHB300-B WattstopperThe HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Ceiling Occupancy Sensor 24VDC/AC, Isolated RelayCI-24 WattstopperThe CI-24 occupancy sensor integrates with building control systems via an internal isolated relay.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Ultrasonic Fixture Mount Sensor, Wall MountFS-555 WattstopperThe FS-555 and FS-555C Line Voltage Ultrasonic Fixture Sensors control lighting based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz 24VDC, 225mA, w/Auto/ ManBZ-250 WattstopperThe BZ-250 power pack switches lighting or plug loads On and Off in response to low voltage control inputs, and provides up to 225mA at 24VDC to power Wattstopper occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Low Voltage PIR Ceiling Occupancy Sensor, 1200 sq ft, 24VDCCI-305 WattstopperWattstopper's CI-300 Passive Infrared (PIR) Ceiling Sensors automatically turn lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Fixture Mount Sensor, US, Low Voltage, Wall MountFS-505 WattstopperThe FS-505 and FS-505C Low Voltage Ultrasonic Fixture Sensors control lighting based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor, 24VDC, corner mount, 40 KhzDT-200 WattstopperWattstopper's DT-200 Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High/Low-Bay PIR Sensor 120/277/347 VAC, White, w/LensHBP-112-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High Bay Occupancy Sensor For Wet Locations, 120/277V, 60Hz, w/IRHB350W WattstopperHB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High/Low-Bay PIR Sensor 120/277/347 VAC, White, w/LensHBP-111-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wide Angle PIR Occupancy Sensor, 24VDC, WhiteFS-705-W WattstopperThe FS-705 Wide Angle PIR Occupancy Sensor controls lighting based on occupancy utilizing passive infrared (PIR) technology.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dual Tech 1-Button Wall Mount Sensor w/Infrared, WhiteLMDW-101-W Wattstopper1-button Digital Dual Technology Wall Switch Occupancy Sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Corner Mount Sensor, USALMDX-100-U WattstopperThe LMDX-100 Digital Dual Technology Corner Mount Occupancy Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing for energy-efficient control of lighting and plug loads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor, 24VDC, Center Mount, 360°, USADT-300-U WattstopperThe DT-300 Series Dual Technology Ceiling Sensors combine the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.Other Options Available