Menu
Search
Menu
radiant<sup> ®</sup> PIR Wall Switch Occupancy Sensor
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Tri-Color (Ivory, White, Light Almond)
Number Of Poles: 1
Number Of Wires: 2
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UN SPSC: 39121502
Construction Information
Component 4: 78500749657
Dimensions
Depth (US): 1.88"
Height (US): 2.63"
Width (US): 1.69"
Technical Information
Volts (AC): 120VAC, 60Hz
Watts: 0-600W All
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
Additional Information

MODELS

Product Number: RRW600UTC, RRW600VTC

Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

hello I need to know what model occupancy sensor work with 220 Volt thanks

Asked by: Gabi
Thank you for your question regarding Legrand occupancy sensors. The WS250W is rated for up to 277V and it is single pole only. The PW301W is also rated up to 277V and can be used in mulitple locations(3way/4way applications). https://www.legrand.us/search.aspx?q=ws250w https://www.legrand.us/search.aspx?q=pw301w
Answered by: Legrand Technical Support
Date published: 2018-11-02
  • y_2019, m_9, d_19, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RRW600, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 172ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;