Menu
Search
Menu
Legacy- 0-10V Fluorescent Architectural Dimmer
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Indoor, Private Office, Conference Rooms
Type: Fluorescent
Special Features: No Neutral Required
Technical Information
Volts: 120VAC, 60Hz
Additional Information

MODELS

Product Number: ADF-120277-W, ADF-120277-I, ADF-120277-LA, ADF-120277-G, ADF-120277-B