Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Legacy- Multi-way Paddle Fan Speed Control
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Commercial, Residential
Type: Multi-way Paddle Fan
Special Features: No Neutral Required
Technical Information
Load: 0-1.6A
Volts: 120VAC, 60Hz
Additional Information

MODELS

Product Number: HDFC-1A-W, HDFC-1A-I, HDFC-1A-A, HDFC-1A-LA, HDFC-1A-G, HDFC-1A-B