COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Tamper-Resistant Plugmold
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Plugmold
Special Features: Tamper-Resistant
Surge Protected: No
Listing Agencies/Third Party Certifications
cULus: Yes
Construction Information
Installation Location: On-wall
Cord Information
Cord Length US: 3'
Technical Information
Amps: 15A
Material: Steel
Volts: 125V
Resources