COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
FloorPort Recessed Covers
Sorry! That combination does not exist.
Find a Store
Specifications
Technical Information
Services: Triple Service
Service Location: Recessed
Buy American Act Compliance
Country Of Origin: MULTIPLE
Buy American Act Status: Exception
Note: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.
You Might Like
Series II, 1 F Connector F/F, 75 ohm, 180 degree, (1 GHz performance), OR-60900017-99
Series II, 1 F Connector F/F, 75 ohm, 180 degree, (1 GHz performance), Wiremold Ivory
OR-60900017-99
TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
OR-63700087