Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2" (51mm) IPS Duct Round Afterset
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Walkerduct Pro Series
Component Type: Duct Systems
Listing Agencies/Third Party Certifications
RoHS: Yes
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status:
Note: UNITED STATES OF AMERICA
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant