Passive Infrared Low Profile Ceiling Mount Occupancy Sensor, 24 VDC, 360°, 1200 sq. ft.
CPS12V
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CPS12V Passive Infrared (PIR) Ceiling Sensors automatically turn lighting on and off based on occupancy.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plug terminal wiring for quick and easy installation
- Accepts low-voltage switch input for manual-on operation
- Walk-through mode increases savings potential
- 360° coverage
- Architecturally appealing low-profile appearance
- Automatic or manual-on operation when used with a BZ-150 Power Pack
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Series | CI-305 | ||
| Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
| Included | Spring Clips | ||
| Installation Location | Ceiling | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501674 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.5 in | ||
| Product Volume US | 44.4 | ||
| Product Width US | 4.5 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Current Draw | 9 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | Plug Terminal | ||
| Has Battery | No | ||
| Indicator | LED Light | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC/VAC | ||
| Load Rating | 1 A @ 30 VDC/VAC | ||
| Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 24 ft diameter | ||
| Sensitivity Adjustment | PIR (Min/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage | 500 sq ft | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 8-12 ft | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
