Equinox 40 is a small form factor LCD keypad that provides control of scenes, shades, and climate in a single-gang keypad. It offers a simple navigation experience and is consistent with Equinox touchscreens and apps. Utilizing the power of Vantage’s Design Center software, Equinox 40 can be configured with up to 15 programmable buttons. Buttons and labels can be re-programmed through Design Center.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Equinox 40 is a small form factor LCD keypad that provides control of scenes, shades, and climate in a single-gang keypad. It offers a simple navigation experience and is consistent with Equinox touchscreens and apps. Utilizing the power of Vantage’s Design Center software, Equinox 40 can be configured with up to 15 programmable buttons. Buttons and labels can be re-programmed through Design Center.
- 4.3" LCD panel with projected capacitive touch interface
- Unique, mini graphical user interface aesthetically identical to other Equinox devices
- Ambient light sensor for auto day/night backlighting
- Active IR sensors for approach on and auto sleep modes
- Up to four possible mini widget combinations
- Connected and powered via Station Bus
- Uses standard US and European single-gang wall box mechanics
- Low power consumption (3.05 watts)
- Tap, swipe, press, and hold to navigate
Specifications
General Info
| Color | Titanium | ||
| Product Type | Touchscreen Interface | ||
| Finish | Painted | ||
| Application Sector | Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Wall Plate Included | No | ||
| Switch Type | Touch | ||
| Warranty Type | 5-Year | ||
| Standard | UKCA, CE, RoHS | ||
| UPC Number | 840624142508 | ||
| Works With | InFusion |
Dimensions
| Product Depth US | 1.38 in | ||
| Product Height US | 4.9 in | ||
| Product Width US | 3.44 in | ||
| Product Weight US | 1.0 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connection Location | Back Only | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Station Bus Pigtail | ||
| Environmental Conditions | 5-95% (non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Mounting | Wall | ||
| Mounting Type | Screw Mount | ||
| Number of Gangs | 1 | ||
| Operating Temperature | 0°-35°C, 32°-95°F | ||
| Operating Temperature Max | 95 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Orientation | Portrait | ||
| Voltage | 12.0 VDC | ||
| Wattage | 3.05 W |
Resources (5)
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ73TB-TI-III | Vantage
Vantage Widescreen LCD Touchscreen
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS14XS-AWNB | Vantage
SquareTouch combines Red/Blue LED status indication with mechanically engraved buttons and up to 8 buttons.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VC-TS43-TI | Vantage
Portrait user interface control for tunable lighting, shades, scenes, climate, and timers
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ73-LCAP | Vantage
Equinox 73 is a high bright LCD touchscreen that is always on and always available.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ41-LCAP | Vantage
Equinox 41 is a high bright LCD touchscreen that is always on and always available.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LVRS8-DIN | Vantage
Allows effortless control of devices such as lighting loads, draperies, pumps, garage doors, lifts, screens, pool covers, Allows effortless control of devices such as lighting loads, draperies, pumps, garage doors, lifts, screens, pool covers, sprinklers, security systems, and much more.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR-12-AW | Vantage
TrimLine II provides a consistent aesthetic across our keypads and touchscreens. It is the perfect choice for a minimalist and contemporary design style.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FL-MS-MINI-360-16 | Vantage
360° PIR Sensor
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ41TB-TI | Vantage
The Equinox 41 provides a unique widget environment on the 4" LCD screen to easily control you home.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CC-STAT | Vantage
Provides comfort and energy efficiency with easy installlation and InFusion integration.
