Effective June 15, 2026, this product has been discontinued and replaced by VC-TS70-TI.
With its modern on-wall presence, the Equinox 73 functions as a graphical user interface to the Vantage system and provides a personalized dashboard for multi-system control. Once configured, widgets can easily be edited on the device itself. In addition, individualized profiles can be created based on time of day, location, function, or individual. The Equinox 73 touchscreen and Equinox App are compatible with CoolAutomation which enables Vantage to fully control the Universal HVAC Interface Point making it easy to integrate most HVAC system brands into the Vantage InFusion System.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Effective June 15, 2026, this product has been discontinued and replaced by VC-TS70-TI.
With its modern on-wall presence, the Equinox 73 functions as a graphical user interface to the Vantage system and provides a personalized dashboard for multi-system control. Once configured, widgets can easily be edited on the device itself. In addition, individualized profiles can be created based on time of day, location, function, or individual. The Equinox 73 touchscreen and Equinox App are compatible with CoolAutomation which enables Vantage to fully control the Universal HVAC Interface Point making it easy to integrate most HVAC system brands into the Vantage InFusion System.
- 7" LCD touchscreen
- Unique widget based graphical user interface
- Aesthetically identical to other Equinox products
- Ambient light sensor for auto day/night backlighting
- Motion sensor screen on and initiate task
- Three visible widgets with full screen and edit modes
- 90% daily control; customize through additional screen levels
- Gesture, flick, tap, and swipe
- Aesthetic and user interface consistency with Equinox 41 and tablet apps (Android and iOS)
Specifications
| Color | Titanium | ||
| Product Type | Touchscreen Interface | ||
| Finish | Painted | ||
| Application Sector | Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Wall Plate Included | No | ||
| Switch Type | Touch | ||
| Warranty Type | 3-Year | ||
| Standard | CE, UKCA, EN 55032, EN 55035, EN 61000-3-2, EN 61000-3-3, EN 62368-1, EN 60065 | ||
| UPC Number | 840624132905 | ||
| Works With | Design Center 3.9.2.590 and above, InFusion |
| Product Depth US | 2.1 in | ||
| Product Height US | 4.9 in | ||
| Product Width US | 6.9 in | ||
| Product Weight US | 1.6 lb |
| CE Certified | Yes |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Wire Connection Type | RJ-45 | ||
| Environmental Conditions | 5-95% (non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Mounting | Wall | ||
| Mounting Type | Screw Mount | ||
| Number of Gangs | 2 | ||
| Operating Temperature | 0°-35°C, 32°-95°F | ||
| Operating Temperature Max | 95 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Orientation | Landscape | ||
| Voltage | 48.0 VDC |
Resources (3)
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
