text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

SHOW MORE SHOW LESS
Conductor Size
Conductor Size

The Physical Dimension of Current Carrying Member of the Cable

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Holes
Number of Holes

The Number of Hollows or Holes Provided in the item for Mounting/Fixing

Radius
Radius

The Minimum Radius one can Bend a Conduit to without Kinking it, Damaging it, or Shortening its Life

Conductor Material
Conductor Material

The Material of Current Carrying Member of the Cable

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Screw Size
Screw Size

The physical dimensions, proportions, magnitude, or extent of a screw.

Termination Style
Termination Style

The style of connection used for electrical termination between two devices.

Frame
Frame

Describes characteristics of a device's frame that make it more suited for specific applications.

Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Mounting Hole Type
Mounting Hole Type

Describes the style of holes or openings used to either mount a device or mount to a device.

Curved Radius Direction
Curved Radius Direction

Denotes whether the radius of a product curves vertically or horizontally.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Rung Spacing
Rung Spacing

Describes the distance between individual rungs in cable tray sections.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Material
Material

Indicates the primary material(s) used to construct a product.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Cable Pathways

Cable pathways and cable routing by Legrand are designed to adapt to each twist and turn cables must make, providing exceptional cable pathway solutions.

43 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2