Menu
Search
Menu
Tubular Runway, 24", Dove Gray, 9' 8.50"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Dove Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Width (Metric): 610 mm
Width (US): 24.00"
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.