text.skipToContent text.skipToNavigation
Man in construction vest and hard hat checking cables

Lighting Control Panels

Conveniently schedule light on your time with Wattstopper lighting control panels. Save energy by turning lights off when not needed, and provide a secure illuminated space when occupants are present. Offering the flexibility to suit any commercial application, lighting control panels offer an easy user-interface and provide simple, effective zone-based control of exterior and interior lighting. Integrate lighting control panels with a wide range of control devices, such as switches and occupancy sensors to create a flexible lighting shutoff strategy.
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Number of Buttons
Number of Buttons

The Number of Keys/Switches in the item Used for Selecting a Particular Function

Gauge
Power Supply
Power Supply

The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

SHOW MORE SHOW LESS
Wattage
Wattage

amount of watts used

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Number of Switches
Number of Switches

Number of electrical switches

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Package Quantity
Package Quantity
The number of units sold in each package.
Finish
Finish

The finish of the product itself.

Product Length
Product Length

The overall length of a product.

SHOW MORE SHOW LESS
Material
MATERIAL

Material of the product.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

Supply Voltage
Supply Voltage

The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation

Frequency Rating
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Certification Listing Number
159 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3