text.skipToContent text.skipToNavigation

Structured Wiring Enclosures

On-Q's celebrated line of structured media enclosures is designed to deliver a dependable, Wi-Fi transparent infrastructure to organize, protect, and support the home’s wired and wireless systems.

These durable structured wiring enclosures provide a centralized hub to keep cables, networking equipment, and smart home devices neat and accessible. Crafted with functionality and efficiency in mind, they offer the ideal solution for maintaining connectivity throughout the home.

Filter Results Selecting a filter will reload the page.
Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Mounting Hole Type
Mounting Hole Type

Describes the style of holes or openings used to either mount a device or mount to a device.

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Frame
Frame

Describes characteristics of a device's frame that make it more suited for specific applications.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Material
Material

Indicates the primary material(s) used to construct a product.

Enclosure Type
Enclosure Type

Style, Type, Size, Etc. of the Enclosure of a Device

Enclosure Size
Enclosure Size

The approximate height of the compatible wiring enclosure.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Country of Origin
86 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3