NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
iLAN Series tecLAN16
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat5e and RG6
Color: Gray/White
Type: Telecom/Amplified Video Module In Frame
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Construction Information
Installation Location: Residential
Dimensions
Height (Metric): 54.1 cm
Height (US): 21.3"
Length (Metric): 9.4 cm
Length (US): 3.7"
Width (Metric): 26 cm
Width (US): 10.25 in
Technical Information
AC Voltage Input: Universal (90-264 VAC); Ships with US 110V
Cat5 Cable Rating: Category 5e
Connection Method: RJ45 and F
Humidity: 90% Relative Humidity (Non-Condensing)
Material: LCS .048" Thick
Mounting: Enclosure
Operating Temperature (Celsius): 0°C to 55°C
Output And Line Out Connection: 20 Telecom x 32 Video
Volts (DC): 18 VDC 1.65 mA Included