COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Surge Protected Duplex Outlet Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: 364569-02-V1
Color: White
Termination:
 Brass  HOT
Nickel NEUTRAL
Green GROUND
Type: Surge-Suppressing Outlet
Input Plug Type: NEMA 5-15R Male
Number Of Poles: 2
Number Of Wires: 3
Assembly/Installation Information
Mounting Hardware Included: Screws
Listing Agencies/Third Party Certifications
UN SPSC: 39121610
Construction Information
Installation Location: On-Q enclosures
Dimensions
Depth (Metric): 4.8 cm
Depth (US): 1.9"
Height (Metric): 11.4 cm
Height (US): 4.5"
Width (Metric): 7 cm
Width (US): 2.75 in
Technical Information
AC Voltage Output: 120 VAC
Amps: 15A
Connection Method: Screw terminal
Frequency: 60 Hz
Material: Thermoplastic
Max Surge Current: 9kA
Mounting: Enclosure base
Noise Reduction: 7:1
Operating Temperature (Celsius): -20°C to 55°C
Product Fits Into: Single-Gang
Storage Temperature: -40°C to 85°C
Wire Gauge: 10 - 14 AWG, copper conductor only
Receptacle Type: NEMA 5-15R Female
Number Of Receptacles: 2
Surge Suppression: UL1449 Transient Voltage Surge Suppressor
Resources