text.skipToContent text.skipToNavigation

Browse 151 results for "usb receptacle"

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.

Brand
Brand

Choose from one of Legrand's brands.

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Product Series
Product Series

A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Availability
Availability

Product is available to buy on Legrand.us

Material
Material

Indicates the primary material(s) used to construct a product.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE SHOW LESS
Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

SHOW MORE SHOW LESS
Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Installation Location
Installation Location

Where a Device is or is to be Installed

Location Rating
Location Rating

Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Flanged
Flanged

Indicates whether a device is designed with a raised edge/rim, on or around its receptacle, for superior strength, handling, or attachment to another object.

NEMA Configuration Code
NEMA Configuration Code

Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers

USB Amperage
USB Amperage

Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.

USB Wattage
USB Wattage

Describes the maximum electrical power a USB receptacle can safely output.

Wattage
Wattage

amount of watts used

Wiring Configuration
Wiring Configuration

Describes the specific internal wiring configuration of a device.

Wiring Method
Wiring Method

Describes the design and ways of connecting various parts of a device with cable and/or wire.

Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Product Length
Product Length

The overall length of a product.

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

Cord Length
Cord Length

The Linear Extent of Cord in Space from one End to the Other

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Number of Outlets
Number of Outlets

The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Number of USBs
Number of USBs

Number of USB ports

Brand 
Brand

Choose from one of Legrand's brands.

Category 
Category

Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.

Product Category 
Filter by Product Category

Filter downloadable resources by the product category they relate or are relevant to.

Brand 
Brand

Choose from one of Legrand's brands.

Resource Type 
Resource Type

Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.

File Size 
File Size

Filter downloadable resources by their approximate file size.

47 Products available
  • 1
  • 2(current)
    Tips for Designing Your Home Gym | Legrand

    Designating a space for working out at home? Here are some tips for an optimal home gym setup.

    Brand: adorne Collection
    Published:Jul, 21, 2020

    Electrical Safety Tips for Extreme Weather │ Legrand

    Severe weather can happen anytime, anywhere. But with a little advance prep, you can minimize the risk of damage to your appliances and devices.

    Brand: radiant Collection
    Published:Jul, 23, 2021

    Commercial Wiring Devices | Legrand

    Explore Legrand’s comprehensive portfolio of electrical wiring solutions designed for commercial applications. Designed with contractors in mind, these devices will make every install faster, safter and more accurate the first time – every time.

    Published:Jul, 12, 2024

    PlugTail Product Literature | Legrand

    Learn more about the innovative, time-saving PlugTail Wiring Devices. Installs 5x faster than convention devices to make jobs easier than ever.


    Outdoor Charging Station FAQ | Legrand

    What color options are available? Charging stations are available in black, bronze and silver, as well as custom colors. We can also add custom logos to the pedestal if desired. Can the station be used indoors or only outdoors? Technically, you could use the charging station indoors assuming you sink the L bolts into concrete. However, it is designed to offer maximum durability and to align with the UL requirements for outdoor use.


    Heights House Smart Lighting ⏐ Legrand

    Read how blogger Jenna used a variety of designer switches and outlets, including Smart Lighting products from the radiant® Collection, for her home.

    Brand: radiant Collection
    Published:Oct, 23, 2019

    What is a GFCI Outlet

    A GFCI outlet is designed to protect individuals from electrical shock in wet or damp areas, such as bathrooms, kitchens, laundry rooms and exterior spaces.

    Published:Oct, 10, 2025

    GFCI Outlet Requirements | 2023 NEC Code Changes

    2023 NEC code changes include GFCI outlet requirements and updates to increase safety in kitchens, bathrooms, office break rooms, pool areas and more.

    Brand: Pass and Seymour
    Published:Oct, 23, 2023

    Inspiration Gallery | Legrand

    Get inspired for your next project. See how designer switches and outlets can elevate any space, with our photo gallery.


    Creating Your Best Home Office | Legrand

    Check out our tips for upgrading your at-home workspace, featuring ways to maximize efficiency while including your own personal touch.

    Brand: adorne Collection
    Published:Oct, 16, 2020

    Legrand at NECA 2018 | Legrand

    Legrand will showcase many innovative, productivity enhancing products at the 2018 National Electrical Contractors Association Show

    Published:Sep, 28, 2018

    What Is a Pop‑Up Outlet?

    Read our comprehensive guide to pop up outlets in the kitchen, like installation tips, pros and cons, and potential alternatives for countertop power.

    Brand: Pass and Seymour
    Published:Jun, 08, 2026

    Radiant® By Legrand Introduces QI-Certified Wireless Charger | Legrand

    Building on its commitment to the delivery and control of power and light without sacrificing inspired design, Legrand introduces the first-to-market in-wall Wireless Charger from the radiant® collection.

    Brand: radiant Collection
    Published:May, 21, 2018

    Legrand Enters Pact With Minto Communities To Outfit 9,000+ New Homes With On-Q And Pass & Seymour Products | Legrand

    Legrand announced an agreement with Florida-based Minto Communities to provide its On-Q and Pass & Seymour (P&S) products for more than 9,000 homes to be built in Daytona Beach, Fla., and Hilton Head, S.C.

    Brand: On-Q
    Published:Oct, 04, 2017

    DIY Outdoor Projects | Legrand

    Ready to spruce up your outdoors spaces for the spring and summer seasons? Here are DIY-friendly projects for fast upgrades to your yard, porch or patio.

    Brand: radiant Collection
    Published:Apr, 12, 2021

    Patents | Legrand

    This page is intented to serve as notice to the public pursuant Section 287 (a) of Title 35 of the United States Code.


    Designer Switches and Outlets ⏐ Support and Installation

    Get installation support and more, with our robust library of how-to videos, installation instructions and FAQs for the adorne and radiant Collections.


18 Products available