Wire Mesh Slip-on Lock Nut®
This slip-on lock nut secures threaded rod connections, enabling fast installation for trapeze-mounted tray pathways.
This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- No-Thread Installation: Slips directly onto threaded rod at the required location without being threaded from the end, helping speed support assembly and adjustments.
- Retrofit-Friendly Design: Ideal for adding nuts where installed equipment, tray supports or other obstructions prevent a standard nut from being threaded along the rod.
- 1/4- and 1/2-Inch Options: Available in sizes compatible with common threaded-rod dimensions used in wire mesh cable tray support systems.
- Durable Carbon Steel Construction: Electroplated zinc finish provides dependable performance for commercial and industrial indoor applications.
- Two-Piece Package: Each package includes two Slip-On Lock Nuts for cable tray support installation, modification or retrofit work.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1