text.skipToContent text.skipToNavigation

Browse 109 results for "usb receptacle"

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
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
Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Phase
Phase

The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin

Availability
Availability

Product is available to buy on Legrand.us

Dielectric Strength
Dielectric Strength

Measure of the Electrical Strength of a Material as an Insulator, the Maximum Electrical Potential Gradient that a Material can withstand without Rupture, the Higher the Dielectric Strength of a Material the Better its Quality as an Insulator

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Is Tamper-Resistant
Is Tamper-Resistant

Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Is Weather Resistant
Is Weather Resistant

Is this product listed as Weather Resistant ?

Frequency Rating
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of USBs
Number of USBs

Number of USB ports

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

NEMA Configuration Code
NEMA Configuration Code

Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers

Color
Color

The color of the product itself

SHOW MORE (7) SHOW LESS
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
Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE (4) SHOW LESS
Device Front Face Size
Device Front Face Size

Describes the general proportions of a product's front face relative to the overall device.

USB Wattage
USB Wattage

Describes the maximum electrical power a USB receptacle can safely output.
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
Wall Plate Included
Wall Plate Included

Indicates if the device comes with a cover plate for aesthetic integration with the wall.

Flanged
Flanged

Indicates whether a device is designed with a raised edge/rim, on or around its receptacle, for superior strength, handling, or attachment to another object.

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Connection Location
Connection Location

Specifies where on the device the electrical connections are made, which can affect installation.

Country of Origin
Product Height
Product Height

The overall height of a product.

Temperature Rise
Temperature Rise

Indicates the maximum temperature rise over ambient a device is expected to function at after a certain amount of cycles and current is applied.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
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
Device Backbody Size
Device Backbody Size

Describes the general proportions of a product's backbody relative to the overall device.

Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

Location Rating
Location Rating

Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.

USB Amperage
USB Amperage

Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.

Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

Brand 
Brand

Choose from one of Legrand's brands.

Category 
Category

Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
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
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.

File Size 
File Size

Filter downloadable resources by their approximate file size.

49 Products available
  • 1(current)
  • 2
18 Products available