Digital Lighting Management
Wattstopper’s networked lighting control solution, Digital Lighting Management, offers the flexibility in design for wired or wireless networking while allowing for energy savings. Create scalability with the interoperability to integrate with existing systems of record via BACnet. Wattstopper’s open, scalable, security-first approach to system design means a future-proof IoT foundation for smart buildings. Additionally, Wattstopper offers worry-free code compliance complete lifecycle services from design to ongoing operations that allow you to automatically stay on top of changing code requirements.Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
IP Rating
Levels of sealing effectiveness of electrical enclosures. IP20, IP55, IP53, IP68
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Number of Devices
The amount of devices the product can connect to.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Action
The Controlling Function performed by the Switch
Wattage
amount of watts used
Connection TypeTooltip Title
Style or Type of Connection Used
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Warranty Type
The product warranty that accompanies the specific product.
Package Quantity
Number of Rockers
The total number of rocker-type electrical switches included on a device. Typically used to switch between two or more functions.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Supply Voltage
The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Ceiling Mount Sensor V4, WhiteLMDC-100 WattstopperThe LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Room Controller, 2 Relay, 0-10V DimmingLMRC-212 WattstopperLMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dimming Wall Switch, 1 paddle, w/IR, WhiteLMDM-101-W Wattstopper1-Button Dimming Wall Switch.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wired Network Bridge ModuleLMBC-300 WattstopperThe LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital PIR Ceiling Mount sensorLMPC-100 WattstopperThe LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Open Loop Multiple Zone DLM photosensorLMLS-500 WattstopperThe LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Scene Switch, 5-button w/IR, WhiteLMSW-105-W WattstopperThe LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Single Relay Room Controller, On/Off, 120-277VLMRC-101 WattstopperLMRC-100 Series Digital Room Controllers include one or two relay(s) for on/off control of a total of 20 amps, and a highefficiency switching power supply.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dual Tech 2-Button Wall Mount Sensor w/Infrared, WhiteLMDW-102-W Wattstopper2-button Digital Dual Technology Wall Switch Occupancy Sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Plug Load Controller 20A, 120V, 60Hz, On/OffLMPL-101 WattstopperLMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Corner Mount SensorLMDX-100 WattstopperThe LMDX-100 Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.RJ45 Cables, 50 feet, plenum rated GreenLMRJ-P50 WattstopperLMRJ Series cables connect Digital Lighting Management (DLM) components without the need for toolsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 1-button w/infrared, WhiteLMSW-101-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Closed Loop Single Zone DLM photosensorLMLS-400 WattstopperThe LMLS-400 is a closed loop photosensor that measures the ambient light level in order to automatically switch or dim one zone of lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LMCP panel w/24-relay max capacityLMCP24 WattstopperThe LMCP series panel provides simple networkcapable lighting control enabling the automation of lighting functions throughout an entire facility.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Ultrasonic Ceiling Mount Sensor, 1000 sq ftLMUC-100-2 WattstopperThe LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 4-button w/infrared, WhiteLMSW-104-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Enhanced Plug Load Controller, On/Off, 120V, 60HzLMPL-201 WattstopperLMPL-201 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Segment Network Wire, 1000 SpoolLM-MSTP-S1000 WattstopperDigital Lighting Management segment network plenum rated wireOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 2-button w/infrared, WhiteLMSW-102-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Isolated Relay InterfaceLMRL-100 WattstopperEnables seamless integration of third party devices such as HVAC systems or exhaust fans.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Outdoor Photocell, 0 - 200 ft CandlesLMPO-200 WattstopperThe LMIO-301 photocell input module is an accessory for a networked Digital Lighting Management (DLM) installation that allows an LMSM segment manager or LMCP panel to read ambient light levels for use in controlling exterior lighting or interior lighting installed in brightly daylit spaces such as atriums.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Data Interface, USALMDI-100-U WattstopperThe LMDI-100 Serial Data Interface connects a Digital Lighting Management (DLM) local network to a third party system for coordinated control of devices including lighting controls, AV equipment, shade controls and user interfaces by either system.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dual Tech 1-Button Wall Mount Sensor w/Infrared, WhiteLMDW-101-W Wattstopper1-button Digital Dual Technology Wall Switch Occupancy Sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Room Controller, 1 Relay, 0-10V Dimming, USALMRC-211-U WattstopperLMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LI Enclosure w/24 Relay Capacity Interior, Surface MountLENC24S WattstopperLENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 8-button w/infrared, WhiteLMSW-108-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dimming Wall Switch, 1 paddle, w/IR, White, USALMDM-101-W-U Wattstopper1-Button Dimming Wall Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Network accessory enclosure 9 routers, 16 port switchesLMNC-9 WattstopperThe LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.MSTP Router for LI Controls BASRT-B-WS DIN mountingNB-ROUTER WattstopperThe NB-ROUTER provides a connection point between a single Digital Lighting Management (DLM) segment network and an Ethernet LAN.