COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Legacy- Magnetic Low Voltage Multi-way Paddle Dimmer
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Commercial, Residential
Type: Magnetic Low Voltage Multi Way
Special Features: No Neutral Required
Technical Information
Load: 50-700W, 50-1100W
Volts: 120VAC, 60Hz
Additional Information

MODELS

Product Number: HDMLV-703-W, HDMLV-703-I, HDMLV-703-A, HDMLV-703-LA, HDMLV-703-G, HDMLV-703-B, HDMLV-1103-W, HDMLV-1103-I, HDMLV-1103-A, HDMLV-1103-LA, HDMLV-1103-G, HDMLV-1103-B