Wire Mesh Conduit Attachments
Conduit Attachments
Cablofil
Series
A series reflects connected component products for individual purchase.
These conduit attachment fittings secure conduit to tray, enabling fast, stable mounting and integrated routing. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Direct Tray Mounting: Attaches conduit directly to the side or bottom of wire mesh cable tray, helping integrate conduit and cable pathways without separate supports.
- Five Conduit Sizes: Available for 1/2-, 3/4-, 1-, 1-1/4- and 1-1/2-inch conduit to accommodate a range of installation requirements.
- Fold-Over Tray Attachment: Integrated tabs secure the attachment directly to the wire mesh tray without separate tray-mounting hardware.
- Installation-Friendly Design: Installs on the tray before the conduit clamp is attached, helping simplify positioning and assembly in the field. The conduit connector is not included.
- Durable Steel Construction: Available in pregalvanized and painted carbon steel configurations for commercial and industrial cable management applications.
Specifications
General Info
| Product Type | Conduit Attachment | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UFS60/100BL | Cablofil
2 inch high by 4 inch long under floor support stand Slotted mounting holes allow for quick attachment to floor deck. Installs quickly FAS locking tabs require no additional hardware to secure tray Supports tray independently of raised floor system Black Painted finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM874DBCC6 | radiant Collection
Sleek, easy-to-install 15A switch for use in 4-way applications.
$25.92