Structured Wiring Enclosures
On-Q's celebrated line of structured media enclosures is designed to deliver a dependable, Wi-Fi transparent infrastructure to organize, protect, and support the home’s wired and wireless systems.
These durable structured wiring enclosures provide a centralized hub to keep cables, networking equipment, and smart home devices neat and accessible. Crafted with functionality and efficiency in mind, they offer the ideal solution for maintaining connectivity throughout the home.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Availability
Product is available to buy on Legrand.us
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
USB Amperage
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
USB Wattage
Describes the maximum electrical power a USB receptacle can safely output.
Receptacle Spacing
Refers to the distance between power outlets or receptacles on a device, which can be important for planning the layout of plugs and connectors.
Knockout Size
Physical dimension of the knock-out size, could be diameter or a range
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Rack Depth
Refers to the depth of a rack that is usable to support rackmount equipment.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Number of USBs
Number of USB ports
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Material
Indicates the primary material(s) used to construct a product.
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Enclosure Size
The approximate height of the compatible wiring enclosure.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Warranty Type
The product warranty that accompanies the specific product.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections30-inch Plastic Enclosure with Trim Ring and Hinged DoorENP3050NA On-QLow-profile, USA-made 30-in Wi-Fi transparent plastic enclosure deisgned to integrate wireless devices into traditional structured wiring installations$118.44Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Plastic Enclosure with Trim Ring and Hinged DoorENP2050NA On-QLow-profile, USA-made 20-in Wi-Fi transparent plastic enclosure deisgned to integrate wireless devices into traditional structured wiring installations.$97.84Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Plastic Enclosure with Trim Ring and Hinged DoorENP4250NA On-QLow-profile, USA-made 42-in Wi-Fi transparent plastic enclosure deisgned to integrate wireless devices into traditional structured wiring installations$195.69In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections9-inch Dual-Purpose In-Wall EnclosureENP0900NA On-Q9-in in-wall enclosure for AV storage or structured wiring organization$39.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections9-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting PlateENP0905NAV1 On-Q9-in in-wall enclosure and mounting plate for AV storage or structured wiring organization$49.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections17-inch Dual-Purpose In-Wall EnclosureENP1700NA On-Q17-in in-wall enclosure for AV storage or structured wiring organization$59.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections17-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting PlateENP1705NAV1 On-Q17-in in-wall enclosure and mounting plate for AV storage or structured wiring organization$69.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Plastic Enclosure, No CoverENP2080NA On-QPlastic enclosure bucket only, compatible with ENP2060-NA.$56.64In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections30-inch Plastic Enclosure, No CoverENP3080NA On-QPlastic enclosure bucket only, compatible with ENP3060-NA$72.09In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Plastic Enclosure, No CoverENP4280NA On-QPlastic enclosure bucket only, compatible with ENP4260-NA$102.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Enclosure with Hinged DoorEN2050 On-QThis 20 Inch enclosure features universal On-Q bay-style mounting holes that are compatible with all bay-style modules.$154.49Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections28-inch Enclosure with Hinged DoorEN2850 On-QThis 28-in enclosure is the perfect solution for a basic structured wiring system.$154.49Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Enclosure with Hinged DoorEN4250 On-QPerfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules.$257.49Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections14-inch Enclosure with Hinged DoorEN1450 On-QThis 14 Inch enclosure features universal On-Q bay-style mounting holes that are compatible with all bay-style modules.$133.89In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Enclosure with Screw-On CoverEN2000 On-QThis 20 Inch enclosure features universal On-Q bay-style mounting holes that are compatible with all bay-style modules. Also available with Hinged & No Covers.$105.05In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections28-inch Enclosure with Screw-On CoverEN2800 On-QThis 28-in enclosure is the perfect solution for a basic structured wiring system. Also available with Hinged & No Covers$136.57Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Enclosure with Screw-On CoverEN4200 On-QPerfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules. Also available with Hinged & No Covers.$199.60Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8-inch MDU Enclosure and Cover, EmptyEN0800 On-QThis enclosure is designed to distribute video, voice, and data service in multi-dwelling units and small homes.$46.34In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8-inch MDU Enclosure Kit with Cat5e DataEN0803 On-QDesigned for multi-dwelling units and small homes, this kit facilitates service distribution to six phone and four video locations.$123.59Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections12-inch Enclosure with Screw-On CoverEN1200 On-QThis 12-inch enclosure is the perfect solution for a basic or entry-level structured wiring system.$52.52In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections14-inch Enclosure with Screw-On CoverEN1400 On-QThis 14-in On-Q enclosure is the perfect solution for a basic structured wiring system. Also available with Hinged & No Covers.$63.03Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Enclosure, No CoverEN2080 On-QThis 20-in On-Q enclosure is the perfect solution for a basic structured wiring system.$99.80In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections28-inch Enclosure, No CoverEN2880 On-QThis 28-in enclosure is the perfect solution for a basic structured wiring system.$73.53In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Enclosure, No CoverEN4280 On-QPerfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules.$157.58Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections14-inch Enclosure, No CoverEN1480 On-QThis 14 Inch enclosure features universal On-Q bay-style mounting holes that are compatible with all bay-style modules$52.52In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Plastic Trim Ring ReplacementENP2001NA On-QReplacement trim ring to complete installation in the event you lost or damaged existing trim ring, avoiding the need to buy a full door.$13.65In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Plastic Hinged Door OnlyENP2060NA On-QReversible hinged door and trim ring compatible with the ENP2080-NA.$46.34In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections30-inch Plastic Trim Ring ReplacementENP3001NA On-QReplacement trim ring to complete installation in the event you lost or damaged existing trim ring, avoiding the need to buy a full door.$15.44In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections30-inch Plastic Trim Ring and Hinged DoorENP3060NA On-QReversible hinged door and trim ring compatible with the ENP3080-NA and ENP3080-5NA bulk pack$61.79In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Plastic Trim Ring ReplacementENP4201NA On-QReplacement trim ring to complete installation in the event you lost or damaged existing trim ring, avoiding the need to buy a full door.$17.50Out of stock on Legrand.us