NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Apple Mac mini Mounting Brackets
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Finish: Powder Coat
Type: Bracket
Assembly/Installation Information
Mounting Hardware Included: Screws
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Dimensions
Depth (Metric): 1.9 cm
Depth (US): 0.75"
Height (Metric): 7.3 cm
Height (US): 2.89"
Width (Metric): 11.4 cm
Width (US): 4.5 in
Thickness (US): 16 Gauge
Technical Information
Material: Commercial Quality Cold Rolled Steel
Mounting: Enclosure