NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
0.276 OD Clips
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Finish: Nails: Galvanized; 3/8-inch penetration
Type: Enclosure Accessory
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Construction Information
Installation Location: Residential
Dimensions
Height (Metric): 7 mm
Height (US): 0.276"
Width (Metric): 7 mm
Width (US): 0.276 in
Technical Information
Material: High-Density Polyethylene