NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DC cord Y power adaptor
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: 26 AWG x 2F w/black PVC Jacket
Color: Black
Type: Power Y Cable
Listing Agencies/Third Party Certifications
UN SPSC: 39121006
Dimensions
Height (Metric): 20 cm
Height (US): 7.87"
Width (Metric): 7.6 mm
Width (US): 0.3 in
Cord Information
Connector Type End One: 1 x DC Jack
Connector Type End Two: 2 x DC Plug
Technical Information
Humidity: 10 - 90% Relative Humidity (Max Noncondensing 93%)
Operating Temperature (Celsius): 0°C to 40°C
Storage Temperature: 40°F to 185°F
Wire Gauge: 26AWG