NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1x8 Enhanced Telecom Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: TM1045
Cable Type: Cat5e
Color: Black
Type: Telecom Module Enhanced
Input Plug Type: RJ45 Male Plug
Surge Protected: twenty-position posted connector and .250” spade terminal are provided for optional surge protection (P/N 363487-01)
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Construction Information
Installation Location: Enclosure
Dimensions
Height (Metric): 16.5 cm
Height (US): 6.5"
Length (Metric): 2"
Length (US): 5.1 cm
Width (Metric): 7.6 cm
Width (US): 3 in
Technical Information
Humidity: 90% Relative Humidity (Non-Condensing)
Material: 18 Gauge CRS
Operating Temperature (Celsius): 0°C to 55°C
Receptacle Type: RJ45, with 1x RJ31x Security Interface
Number Of Receptacles: 8 Telecom