5
Browse 1,184 results for
"supports"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Connector
A Device that Establishes a Connection Between Two or More Units.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Is the Device Prewired?
Denotes whether a product comes prewired for quicker installation.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Installation Location
Where a Device is or is to be Installed
Load
The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Frequency Range
Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.
Availability
Product is available to buy on Legrand.us
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Maximum Cable Range
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Conductor Size
The Physical Dimension of Current Carrying Member of the Cable
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of Knockouts
How many knockouts are there in the product
Number of Ways
The Number of Connections the Unit can Provide
Minimum Cable Range
Number of Holes
The Number of Hollows or Holes Provided in the item for Mounting/Fixing
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Load Capacity
The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Handle Type
The Type/Shape of the Part that is Designed to be Held or Operated with the Hand
Impedance
A Material's Opposition to the Flow of Electric Current
Wire Gauge
Measuring and Indicating a Quantity of Wire
Conductor Material
The Material of Current Carrying Member of the Cable
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
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Number of Connections
The number of connections a product is able to make to other devices.
Cable Diameter Range
The range of cable diameters that the grip can accommodate, ensuring a proper fit.
Mesh Length
The overall length of a grip's mesh portion, which provides strength and protection to the cable.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Rack Depth
Refers to the depth of a rack that is usable to support rackmount equipment.
Antenna Pattern
Captures the directional representation of how radio waves are sent and received by the antenna.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Screw Size
The physical dimensions, proportions, magnitude, or extent of a screw.
Eye Style
The design of the loop or eye at the end of a grip, used for attachment to hooks or other equipment.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Conductor Stranding
Indicates the configuration of wires used for electrical conduction. Solid conductors provide greater current capacity and increased durability, while stranded conductors provide greater flexibility.
Device Front Face Size
Describes the general proportions of a product's front face relative to the overall device.
Indicator
Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.
Approximate Break Strength
The estimated force at which the mesh grip will fail, indicating the maximum load it can safely handle.
Termination Style
The style of connection used for electrical termination between two devices.
Antenna Type
Refers to the design or style of antenna used within a device, which can impact signal direction, range, and performance in wireless communication.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Working Load
The maximum load that can be routinely applied to a component in straight tension.
Product Depth
The overall depth of a product.
Rack Internal Width
Refers to the overall width of usable space within a rack.
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Product Height
The overall height of a product.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Cubic Capacity
The cubic volume of the area within a product.
Mesh Type
The style or pattern of mesh used in a grip, which can affect the flexibility, strength, and type of strain relief provided.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Device Interface
Refers to the type and/or specification of connectors used by a device to establish a connection with other devices or systems for data transfer.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Length
The overall length of a product.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Box Shape
The geometric form of the electrical box, such as square, rectangular, or round.
Stud Size
The physical dimensions or proportions of the ring terminal or cable/wire lug.
Material
Indicates the primary material(s) used to construct a product.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Publishing Date Range
Date article, blog, or press release was published.
Brand
Choose from one of Legrand's brands.
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Legrand is expanding its Nuvo and On-Q sales team serving customers across the US. with the addition of a dozen professional independent manufacturer representatives.
Legrand continues to show its proud support of those who serve our country by providing product donations and volunteering time to complete the latest Building Homes for Heroes® home gifted to a local injured veteran last week.
T and T6 cabinets are durable and robust UL 2416 listed cabinets, ensuring that our cabinet solutions meet the quality, sustainability, and safety standards of Underwriter Laboratories (UL)
Legrand, the global specialist in electrical and digital building infrastructures, announced that its Nuvo Player Portfolio whole home audio system is now supported by HomeSeer.
Legrand, North America announced today major updates to the Wattstopper LMCS configuration software and Wattstopper Segment Manager Network software that extend the power of the Digital Lighting Management (DLM) control platform.
Legrand, North & Central America announced today the development of new Wattstopper FDP-300 Series sensors.
LEGRAND NUVO PLAYER PORTFOLIO SYSTEM NOW SUPPORTED BY DOMOTZ REMOTE MANAGEMENT SOFTWARE
Legrand, North America announced that its Data Communications division has donated $85,000 to the Building Homes for Heroes organization.
WattStopper’s new BIM Revit® families support best practices throughout a building’s lifecycle
Vantage Lighting Controls Provide a Highly Intuitive, Compatible Control Experience for No. 8 Lighting’s Tunable White LED Technology
The Cablofil Universal "Hang On" Drop Out (UDO), available now from Legrand, is a first-of-its-kind cable dropout solution for high-capacity data centers that protects the integrity of trays and cables to help optimize performance.
Legrand®, a global leader in electrical and digital building infrastructures, recently announced multi-million-dollar investments in its people, processes and plants to support its growing Cablofil business.
Fluke Networks announced its market-leading Versiv Cabling Certification System now supports Legrand’s family of Clarity cords and high density jacks and Superior Essex Communications’ LP PowerWise cabling products.
Wattstopper Remote Operations Center can remotely troubleshoot and support lighting control systems. Learn how we can help support your lighting system.
Support for RFLC and adorne Wi-Fi Ready Lighting devices ends January 25, 2027. Learn about upcoming support changes and recommended replacement solutions.
Full-Featured Audio Player Supports Spotify, Pandora Among Others
The lighting controls industry is undergoing a huge transformation. With so much growth and opportunity, Legrand, North & Central America is stepping up its resources, presence, and leadership in the residential and commercial lighting and shading business.
Legrand Building Control Systems (BCS), a leading manufacturer of energy efficient active and natural lighting controls and a division of Legrand, North & Central America, has leased an approximately 42,000 square-foot facility in Richardson, TX.
Reimagining the Cassette: How New Zealand’s DC220 Boosted Cable Capacity Without Splicing, Outside Support Using Legrand’s acclAIM Solution
Learn more about Legrand North and Central America’s certifications and supporting resources related to our brands and products.
Legrand improves campus climate and campus accessibility through products that support our corporate social responsibility goals and initiatives.
Legrand manufacturers the physical infrastructure and connectivity to support your deployment. Find your building network physical infrastructure solutions.
Company Extends Support of Evolving Mission Critical IT Space Needs, Continuing Best-of-Breed Technologies into Optical Networking
GaN technology enables USB outlets to deliver faster, more efficient charging capabilities to support the needs of modern devices.
Learn the benefits of setting a smart light schedule to support your natural circadian rhythm for boosted mood and productivity.
Integrate Wattstopper sensors, controls, and networking into commercial lighting fixtures. Explore OEM partnership, compatibility, engineering support, and code-ready solutions.
Code-compliant receptacles, point-of-use protection, energy efficient lighting and fast charging outlets all support every day in the kitchen.
egrand is committed to delivering the service and support that keep your network up and running. Choose a Legrand transceivers today!
Nexpand is a premium server cabinet platform featuring quick delivery and robust modular designs to support data center and network infrastructure needs.
Easily manage, adjust, and optimize your lighting control system with Wattstopper’s Lighting Control System Services broad portfolio of support. Learn more now.