text.skipToContent text.skipToNavigation

Wire Mesh Bolt Cutter

COUPFIL Cablofil
Series
These bolt cutters cleanly cut wire mesh tray, enabling fast installation with precise, burr-free results.

This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Offset Side-Action Jaws: Cut wire close to the intersecting cross wire, helping minimize sharp edges and create smoother cable-pulling surfaces.
  • 24.8-Inch Overall Length: Long steel handles provide the leverage needed to cut and field-fabricate wire mesh cable tray manually.
  • 1-3/8-Inch Steel Jaw: Durable steel cutting jaws provide controlled, dependable performance for repeated tray modifications on the jobsite.
  • Flexible Field Fabrication: Helps installers create bends, tees, reductions and other custom pathway configurations from straight wire mesh tray sections.
  • No Power or Batteries Required: Manual operation keeps the cutter ready for use throughout the jobsite without charging equipment, cords or battery changes.

Specifications

General Info
Product Type Cutting Tool
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers

Recently Viewed