Wire Mesh Over-The-Top Drop Out
This over-the-top dropout routes cables smoothly over tray edges, protecting cables and enabling fast, tool-free installation. Integrated wire mesh tray dropouts create smooth cable exit points, protecting cable jackets, maintaining proper bend radius, and ensuring quick, secure installation with easy-to-attach hardware.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- No-Cut, Snap-On Installation: Attaches directly to the wire mesh tray without mounting hardware or cutting side wires, helping preserve tray strength and reduce installation time.
- Fiber-Friendly Cable Transition: Creates a smooth pathway for fiber optic and other sensitive cabling entering or exiting over the side of the tray.
- Cable Pass-Through Design: Inner ramps allow existing cables to continue beneath the dropout on CF105 and CF150 Series trays, supporting more flexible pathway layouts.
- Integrated Hold-Down Slots: Built-in slots accommodate cable ties to help secure bundles and maintain stability as cables transition out of the tray.
- Broad Tray Compatibility: Fits CF54 trays 12 inches wide and larger, CF105 trays 6 inches wide and larger, and all CF150 tray widths. The compact dropout measures approximately 4.47 inches wide, 3.15 inches deep and 2.42 inches high.
Specifications
General Info
| Product Type | Dropout | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HTB / HXB / BH75KIT | Cablofil
Bridges connect tray crossings, keeping cables organized and supported through horizontal transitions.