Wire Mesh Cable Tray Standoff
Standoff mounts tray off surfaces, providing spacing for airflow and cable protection with quick installation. Wire mesh tray underfloor supports provide stable, low-profile mounting solutions that secure trays beneath raised floors, enabling organized cable routing, efficient space utilization, and easy installation with compatible hardware for flexible configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2-Inch Tray Compatibility: Designed to attach 2-inch wire mesh cable tray to cabinet tops and channel framing for compact cable pathway installations.
- Hardware-Free Tray Attachment: Integrated fold-over tabs secure the tray directly to the standoff without separate nuts, bolts or clamps.
- 0.3-Inch Standoff Height: Elevates the tray approximately 0.3 inch, or 8 mm, above the mounting surface while maintaining a low-profile installation.
- Compact Support Profile: Measures approximately 2.76 inches wide, 2.15 inches high and 1.38 inches deep for space-efficient mounting on cabinets and framing.
- 316 Stainless Steel Construction: Passivated stainless steel provides durable support for commercial and industrial cable management applications.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UDO8KITEZ | Cablofil
Universal Dropout Kit- side mount 8" cable dropout in electrozinc.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTAL | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.48

