text.skipToContent text.skipToNavigation

Browse 537 results for "iec-309"

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
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
SHOW MORE (5) SHOW LESS
Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Contact Rating
Contact Rating

The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions

Phase
Phase

The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Contact Configuration
Contact Configuration

Different Switching Functions of the Relay Contacts

IP Rating
IP Rating

Levels of sealing effectiveness of electrical enclosures. IP20, IP55, IP53, IP68

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE (5) SHOW LESS
Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Enclosure Type
Enclosure Type

Style, Type, Size, Etc. of the Enclosure of a Device

Wattage
Wattage

amount of watts used

Color
Color

The color of the product itself

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

SHOW MORE (28) SHOW LESS
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
SHOW MORE (37) SHOW LESS
Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
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
SHOW MORE (30) SHOW LESS
IEC Clock Position
IEC Clock Position

The official label used to indicate the orientation of  electrical connection points on an industrial plug or socket, as per the International Electrotechnical Commission (IEC) standards.

Wall Plate Included
Wall Plate Included

Indicates if the device comes with a cover plate for aesthetic integration with the wall.

Horsepower Rating
Horsepower Rating

Refers to the power capacity of a device under normal load conditions, measured in horsepower (HP).

SHOW MORE (24) SHOW LESS
Flanged
Flanged

Indicates whether a device is designed with a raised edge/rim, on or around its receptacle, for superior strength, handling, or attachment to another object.

Connection Location
Connection Location

Specifies where on the device the electrical connections are made, which can affect installation.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE (46) SHOW LESS
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Maximum Horsepower Rating
Maximum Horsepower Rating

The maximum power load the device can handle before the risk of damage or failure.

Number of Phases
Number of Phases

Indicates the number of electrical phases a device utilizes.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Terminal Accommodation
Terminal Accommodation

Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
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
SHOW MORE (31) SHOW LESS
Wiring Location
Wiring Location

Describes where incoming electrical connections can enter the enclosure, such as top, bottom, side, etc.

Connector Style
Connector Style

The design or type of the connector used to join electrical circuits together.

Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
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
SHOW MORE (3) SHOW LESS
Category 
Category

Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.

SHOW MORE (4) SHOW LESS
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
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.

File Size 
File Size

Filter downloadable resources by their approximate file size.

29 Products available